TI-Nspire ViewScreen™ panel
When projecting from a standard overhead, the TI-Nspire ViewScreen panel is required for any connected TI-Nspire handheld (with TI-Nspire Keypad or TI-84 Plus Keypad* snapped in) or TI-Nspire CAS handheld.
The TI-Nspire ViewScreen panel also has five times the resolution of the ViewScreen panel used for current TI graphing calculators. Not compatible with the TI-Nspire CX or TI-Nspire CX CAS.
View Screen Panel Package
- Carrying case
- ViewScreen panel
- AC adapter
Also available are ViewScreen Systems which include:
- ViewScreen Calculator Package
- ViewScreen Panel Package
Student versions of the TI-84 Plus family can be used with TI-Presenter and the TI ViewScreen panel using the appropriate Presentation Link™ Adapter.
Compare TI Presentation Tools
If you’re not sure which presentation tool best fits your requirements, you can compare TI's presentation tools.
Want to learn how to use a ViewScreen panel?
Choose the ViewScreen panel for your needs
The table below will help you choose correctly.
| Panel 1: | |
| TI-84 Plus Silver Edition TI-83 Plus Silver Edition TI-73 Explorer™ TI-82 |
TI-84 Plus TI-83 Plus TI-83 |
| Panel 2: | |
| TI-89 Titanium TI-89 TI-92 Plus |
Voyage™ 200 TI-92 |
| Panel 3: | |
| TI-86 TI-85 |
|
*ViewScreen handhelds, or "teacher units", have all the functionality of student calculators. Plus, they can be plugged into a ViewScreen panel or TI-Presenter video interface for projection to the entire class. Teacher units are available through Instructional Product Dealers alone or as a part of the presentation package.